IESNA:LM-63-2002
[TEST]P1386471
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-730-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12574.4
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1691.7 2110.3 2432.9 2694.5 2877.6 3020.1 3031.7 2973.6 2956.1 3060.8 3345.6 3819.4 4409.5 4912.3 5235.0 5557.6 
5798.9 5909.3 5912.2 5752.4 5403.6 4339.7 3461.9 2810.8 2078.3 1528.9 988.3 665.6 633.7 502.9 383.7 325.6 255.8 183.1 
63.9 11.6 2.9 0.0 
1691.7 2098.6 2418.4 2677.1 2877.6 3011.4 3034.6 2988.1 2973.6 3066.6 3339.8 3842.7 4406.6 4900.7 5237.9 5540.2 
5781.4 5912.2 5897.7 5752.4 5432.6 4461.8 3491.0 2880.6 2119.0 1531.8 999.9 686.0 636.6 508.7 392.4 328.5 264.5 188.9 
72.7 14.5 2.9 0.0 
1691.7 2089.9 2406.8 2665.5 2874.7 3023.0 3078.2 3049.1 3034.6 3110.2 3336.9 3775.8 4287.4 4772.8 5115.8 5386.1 
5624.5 5769.8 5798.9 5711.7 5450.1 4900.7 3860.1 3104.4 2334.1 1668.5 1136.5 767.4 700.5 549.4 418.6 348.8 293.6 
212.2 145.3 40.7 5.8 0.0 
1691.7 2060.9 2366.1 2627.7 2851.5 3037.5 3136.3 3145.1 3153.8 3209.0 3360.2 3647.9 4081.0 4534.5 4909.4 5142.0 
5345.4 5516.9 5598.3 5592.5 5473.3 5182.7 4586.8 3799.1 2909.6 2031.8 1450.4 924.3 851.7 630.8 450.5 360.4 299.4 
200.6 139.5 58.1 5.8 0.0 
1691.7 2043.4 2348.6 2592.8 2831.1 3040.4 3209.0 3284.6 3319.5 3368.9 3479.3 3659.5 3924.1 4287.4 4633.3 4912.3 
5136.2 5301.8 5435.5 5505.3 5470.4 5362.9 5121.6 4595.5 3848.5 3037.5 2052.1 1374.9 1223.7 831.3 540.6 354.6 270.3 
212.2 139.5 52.3 5.8 0.0 
1691.7 1996.9 2267.2 2528.8 2770.1 3005.5 3220.6 3368.9 3459.0 3528.7 3618.9 3767.1 3961.8 4206.0 4499.6 4801.9 
5046.0 5258.2 5400.7 5508.2 5583.8 5575.1 5502.4 5339.6 4958.8 4333.9 3552.0 2534.7 2244.0 1374.9 842.9 511.6 
354.6 244.2 110.5 40.7 8.7 0.0 
1691.7 1959.1 2194.6 2435.8 2662.5 2906.7 3139.2 3351.4 3511.3 3645.0 3761.3 3877.6 4022.9 4229.3 4441.5 4735.0 
5019.9 5310.6 5543.1 5737.8 5894.8 6066.3 6127.3 6168.0 6191.3 6011.1 5595.4 4365.9 4197.3 3389.2 1982.4 1113.3 
584.2 276.1 125.0 52.3 14.5 0.0 
1691.7 1895.2 2081.2 2299.2 2502.7 2726.5 2950.3 3182.8 3389.2 3586.9 3772.9 3938.6 4095.6 4243.8 4406.6 4586.8 4796.1 
5037.3 5310.6 5586.7 5874.5 6170.9 6505.2 6685.4 6851.1 6984.8 6461.6 5982.0 5921.0 5409.4 4406.6 3447.4 
1967.8 706.3 308.1 95.9 20.3 0.0 
1691.7 1813.8 1964.9 2130.6 2302.1 2485.2 2662.5 2854.4 3046.2 3249.7 3461.9 3668.3 3874.6 4113.0 4351.3 4572.3 4819.3 
5080.9 5365.8 5685.5 6028.5 6461.6 7016.8 7368.5 7778.4 8048.7 7784.2 8028.3 8040.0 7824.9 7258.1 6173.9 
3624.7 1508.6 392.4 78.5 23.3 0.0 
1691.7 1808.0 1944.6 2092.8 2258.5 2441.6 2604.4 2793.3 2961.9 3156.7 3368.9 3566.5 3781.6 4008.4 4249.6 4482.1 4740.8 
5008.3 5298.9 5636.1 6014.0 6487.8 7057.5 7435.4 7874.3 8159.1 7946.9 8243.4 8263.8 8022.5 7540.0 6432.6 
3540.4 1316.7 343.0 66.9 23.3 0.0 
1691.7 1744.0 1816.7 1924.2 2037.6 2156.8 2296.3 2424.2 2563.7 2723.6 2874.7 3025.9 3194.5 3366.0 3569.4 3749.7 3950.2 4168.2 
4421.1 4714.7 5043.1 5516.9 5950.0 6307.6 6772.6 6920.9 6830.8 7048.8 7022.6 6641.8 6014.0 4938.5 2377.7 558.1 
139.5 40.7 23.3 0.0 
1691.7 1709.1 1746.9 1805.1 1883.5 1976.6 2066.7 2168.4 2278.9 2392.2 2508.5 2627.7 2743.9 2877.6 3011.4 3142.2 3275.9 3429.9 
3613.0 3825.2 4098.5 4461.8 4737.9 5034.4 5354.2 5409.4 5307.7 5310.6 5217.5 4781.5 4176.9 3267.1 1482.4 415.7 
127.9 43.6 23.3 0.0 
1691.7 1665.5 1653.9 1674.3 1709.1 1752.7 1808.0 1871.9 1935.9 2002.7 2069.6 2127.7 2182.9 2238.2 2287.6 2322.5 2351.5 2380.6 2400.9 
2447.5 2528.8 2595.7 2598.6 2581.2 2549.2 2395.1 2232.4 1967.8 1903.9 1543.5 1139.4 831.3 424.4 218.0 90.1 40.7 23.3 0.0 
1691.7 1581.3 1499.9 1444.6 1421.4 1409.8 1421.4 1433.0 1453.4 1470.8 1476.6 1467.9 1444.6 1415.6 1369.1 1308.0 1229.5 1145.2 1069.7 
1002.8 933.1 874.9 819.7 770.3 718.0 654.0 581.3 523.2 502.9 430.2 345.9 261.6 177.3 119.2 72.7 34.9 17.4 0.0 
1691.7 1505.7 1363.2 1273.1 1241.2 1255.7 1284.8 1308.0 1328.4 1331.3 1319.6 1290.6 1249.9 1197.6 1148.2 1087.1 1026.1 967.9 912.7 
851.7 773.2 709.2 659.8 630.8 610.4 604.6 575.5 540.6 534.8 494.1 415.7 328.5 218.0 125.0 78.5 37.8 14.5 0.0 
1691.7 1444.6 1258.6 1183.0 1191.8 1226.6 1261.5 1284.8 1290.6 1279.0 1244.1 1197.6 1148.2 1098.7 1046.4 1002.8 953.4 892.4 828.4 
767.4 723.8 694.7 674.4 654.0 636.6 616.2 584.2 526.1 514.5 479.6 427.3 316.8 252.9 154.1 72.7 32.0 11.6 0.0 
1691.7 1386.5 1188.8 1145.2 1180.1 1220.8 1258.6 1273.1 1264.4 1232.4 1188.8 1136.5 1087.1 1043.5 999.9 947.6 909.8 872.0 819.7 
781.9 755.7 726.7 668.5 627.8 598.8 569.7 534.8 494.1 482.5 441.8 343.0 313.9 279.0 226.7 130.8 52.3 8.7 0.0 
1691.7 1340.0 1145.2 1133.6 1174.3 1223.7 1249.9 1261.5 1244.1 1197.6 1142.3 1084.2 1034.8 991.2 950.5 924.3 898.2 869.1 842.9 
784.8 729.6 691.8 654.0 616.2 572.6 529.0 488.3 447.6 436.0 383.7 337.2 287.8 241.3 188.9 139.5 61.0 5.8 0.0 
1691.7 1308.0 1119.1 1130.7 1183.0 1220.8 1255.7 1255.7 1220.8 1168.5 1107.5 1046.4 999.9 959.2 924.3 898.2 863.3 813.9 770.3 
729.6 688.9 648.2 607.5 566.8 531.9 497.0 459.3 421.5 406.9 369.2 331.4 284.9 232.5 171.5 107.5 40.7 5.8 0.0 
1691.7 1284.8 1116.2 1130.7 1185.9 1229.5 1252.8 1244.1 1203.4 1142.3 1072.6 1017.3 973.7 936.0 915.6 874.9 808.1 732.5 703.4 
677.3 633.7 601.7 572.6 531.9 502.9 468.0 436.0 392.4 380.8 351.7 311.0 267.4 220.9 180.2 95.9 43.6 2.9 0.0 
1691.7 1273.1 1113.3 1136.5 1188.8 1235.4 1249.9 1241.2 1194.7 1124.9 1055.1 997.0 956.3 927.2 909.8 845.9 758.7 697.6 674.4 
642.4 613.3 572.6 537.7 505.8 482.5 456.4 424.4 383.7 377.9 348.8 311.0 264.5 220.9 174.4 101.7 43.6 2.9 0.0 
1691.7 1273.1 1113.3 1136.5 1191.8 1232.4 1249.9 1238.3 1194.7 1116.2 1049.3 997.0 953.4 930.1 906.9 842.9 758.7 694.7 677.3 
642.4 610.4 569.7 537.7 500.0 482.5 456.4 421.5 383.7 377.9 351.7 308.1 258.7 218.0 151.1 107.5 37.8 2.9 0.0 
